Download document () of 20
Discontinued

171643
Model code: XMW-AC-1-24

Eaton xEnergy Main LV systems LV switchgear. Auxiliary Contact Set 24P with Labels

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171643
EAN
4015081680030
Product Length/Depth
140 mm
Product Height
25.5 mm
Product Width
120 mm
Product Weight
0.24 kg
Compliances
RoHS conform
Model Code
XMW-AC-1-24

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.