Download document () of 20

171666
Model code: XPFMMR08

Eaton xEnergy Main LV systems LV switchgear. Component mounting area partition for box solutions with BBT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171666
EAN
4015081680160
Product Length/Depth
307 mm
Product Height
14 mm
Product Width
710 mm
Product Weight
1.81 kg
Compliances
RoHS conform
Model Code
XPFMMR08

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
275 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.