Download document () of 20

172203
Model code: XAK16

Eaton xEnergy Main LV systems LV switchgear. Edge protective strip, for steel sheet thickness up to max. 1.6mm, unit=10m

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172203
EAN
4015081687596
Product Length/Depth
300 mm
Product Height
25 mm
Product Width
220 mm
Product Weight
0.075 kg
Compliances
RoHS conform
Model Code
XAK16

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.