Download document () of 20

172488
Model code: XTBZBM4X30X10/4

Eaton xEnergy Main LV systems LV switchgear. Support for main busbar for BXT, 1 row per phase, 4 poles

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172488
EAN
4015081690381
Product Length/Depth
694.5 mm
Product Height
108.6 mm
Product Width
72 mm
Product Weight
5.41 kg
Compliances
RoHS conform
Model Code
XTBZBM4X30X10/4

Product specifications

Current rating - max
950 A
Busbar distance
132.5 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.