Download document () of 20

172524
Model code: XTSZRV4-W425

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x425mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172524
EAN
4015081690701
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
333 mm
Product Weight
13.294 kg
Compliances
RoHS conform
Model Code
XTSZRV4-W425

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
425 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Rear panel use

Export product specification