Download document () of 20

172677
Model code: XTPWBAVC-H325W600

Eaton xEnergy Main LV systems LV switchgear. XW-auxiliary compartment, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172677
EAN
4015081692323
Product Length/Depth
175 mm
Product Height
280 mm
Product Width
520 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XTPWBAVC-H325W600

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
325 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.