Download document () of 20

172998
Model code: CWIZ-02/42

Eaton Moeller series xComfort - Wireless switches. Rocker, 2-way, Cream, gloss, 1/0

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
172998
EAN
4015081695898
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CWIZ-02/42

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
Cream white
Cream white (electro white)
Beige
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IP20
IK00
Model
Two-part rocker
Imprint/indication
Characters 0 and 1
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
2
RAL-number (Akin)
9001

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.