Download document () of 20

173331
Model code: XTPWAEZD

Eaton xEnergy Main LV systems LV switchgear. Auxilliary Cable Duct, XW, connection piece between Aux and Cable Area, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173331
EAN
4015081697328
Product Length/Depth
700 mm
Product Height
120 mm
Product Width
32 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XTPWAEZD

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.