Download document () of 20

173341
Model code: XTMPIX16FM-H550W600

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX16, fixed, H=550mm W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173341
EAN
4015081697427
Product Length/Depth
140 mm
Product Height
483 mm
Product Width
690 mm
Product Weight
20.573 kg
Compliances
RoHS conform
Model Code
XTMPIX16FM-H550W600

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Shelf

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.