Download document () of 20

173632
Model code: BPZ-SF-200/15

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame 200mm compartment H15

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173632
EAN
4015081700394
Product Length/Depth
60 mm
Product Height
1550 mm
Product Width
100 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Model Code
BPZ-SF-200/15

Delivery program

Type
Additional equipment
Model
Connector / partition piece
Application
Partitioned configuration in surface-mounted service distribution board
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
1560 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification