Download document () of 20

173982
Model code: SL7-100-L-RAG-24LED

Eaton Moeller® series SL7 Complete device, red-orange-green, LED, 24 V, including base 100mm

General specifications

Product Name
Eaton Moeller® series SL7 Signal tower
Catalog Number
173982
EAN
4015081704422
Product Length/Depth
73 mm
Product Height
373 mm
Product Width
73 mm
Product Weight
0.504 kg
Certifications
CE
CSA-C22.2 No. 14-10
UL Category Control No.: NKCR
UL File No.: E29184
UL 508
UL report applies to both US and Canada
IEC/EN 60947-5-1
Certified by UL for use in Canada
CSA-C22.2 No. 94-91
CSA Class No.: NKCR7
UL
Catalog Notes
The value specified for the leakage current shall apply per module.
Model Code
SL7-100-L-RAG-24LED

Features & Functions

Color
Orange
Red
Green
Fitted with:
Foot
100 mm tube
Light modules
LED
Number of modules
3

General

Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 4X, 13
Lifespan, electrical
100,000 h
Light type
Continuous light
Loudness
0 dB
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting Method
Standard stacklight base
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Type
Complete device
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity
24 - 14 AWG
0.13 - 2.5 mm², solid or flexible conductor
0.25 - 1.5 mm², flexible with ferrule with plastic collar

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage
24 V AC/DC
Rated operational voltage (Ue) - min
24 V
Rated operational voltage (Ue) - max
24 V

Export product specification