Download document () of 20

174067
Model code: XTAAB4

Eaton xEnergy Main LV systems LV switchgear, Bracket for busbar support

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174067
EAN
4015081705276
Product Length/Depth
38 mm
Product Height
85 mm
Product Width
62 mm
Product Weight
0.244 kg
Compliances
RoHS conform
Model Code
XTAAB4

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.