Download document () of 20

174384
Model code: BPZ-DINR24S-600-B

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail (short) with fixed mounting towers, W=600mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174384
EAN
4015081708468
Product Length/Depth
116.7 mm
Product Height
64 mm
Product Width
546 mm
Product Weight
0.45 kg
Compliances
RoHS conform
Model Code
BPZ-DINR24S-600-B

Delivery program

Type
Additional equipment
Model
Support rail
Color
Stainless steel

Technical data - mechanical

Mounting method
Floor standing distribution board
Surface mounting
Mounting position
Horizontal
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Aluminum
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification