Download document () of 20

177124
Model code: XMN4F06M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate;NZM4;3/4 p;fixed mounted design;W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177124
EAN
4015081715671
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
489 mm
Product Weight
5.82 kg
Compliances
RoHS conform
Model Code
XMN4F06M

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification