Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4, withdrawable unit with remote operator, cable connection area/busbar area, WxD=600x600mm
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                178633
                                             | 
| EAN | 
                                                4015081739622
                                             | 
| Product Length/Depth | 
                                                191 mm
                                             | 
| Product Height | 
                                                43.2 mm
                                             | 
| Product Width | 
                                                589 mm
                                             | 
| Product Weight | 
                                                1.4 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XPNW-R-BCB-2-0606
                                             | 
| Construction type | 
                                                Individual part
                                             | 
| Fitted with: | 
                                                Lock
                                             | 
| Surface finishing | 
                                                Galvanized
                                             | 
| Color | 
                                                Stainless steel
                                             | 
| Modular spacing | 
                                                12.5 mm
                                             | 
| Number of height units | 
                                                0
                                             | 
| RAL-number | 
                                                0
                                             | 
| Suitable for enclosure building length/depth | 
                                                600 mm
                                             | 
| Suitable for enclosure building width | 
                                                600 mm
                                             | 
| Material | 
                                                Steel
                                             | 
| Suitable for | 
                                                Internal separation form 4b
                                             |