Download document () of 20

178851
Model code: KLV-SF2UPP-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit with plug-in terminal double-row, form of delivery for projects, SF2UPP-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178851
EAN
4015081741809
Product Length/Depth
40 mm
Product Height
465 mm
Product Width
360 mm
Product Weight
2.26 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-SF2UPP-4PR

Delivery program

Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)

Technical data - electrical

Frequency rating
50 Hz

Technical data - mechanical

Mounting method
Flush mounting
Material
Polystyren (plastic)
Sheet steel, powder-coated
Number of module space units per row
12
Number of rows
2
Terminal type
Plug-in terminals
PE and N terminal number and cross section
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
Cover/door color
White
Installation type
Flush mounting
Module rack type
Rail frame
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
Imprintable sheet
Installation instructions
3D adjustment element for mounting
Device support rails
Front cover
Cable retainer
Neutral-/protective conductor terminal
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Used with
KLV for projects
Basic device
Installation distribution boards

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.