Download document () of 20

178974
Model code: E-DAT-F/IEC-B

Eaton xComfort KLV LV systems Final Distribution Boards. Coaxial data module for mounting rail, socket, insulated

General specifications

Product Name
Eaton xComfort KLV data module
Catalog Number
178974
EAN
4015081742912
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
E-DAT-F/IEC-B

Delivery program

Type
  • Additional equipment
  • KLV multimedia distribution board
Model
Bus (jack)
Accessory/spare part type
KLV

Technical data - electrical

Impedance
3 Ohm

Technical data - mechanical

Connection type
Crimp/crimp
Cable type
Other

Additional information

Features
Insulated mounting
Used with
Data module
KLV Accessories
Accessory consideration
KLV multimedia

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.