Download document () of 20

182519
Model code: XTSZFFPV42-W1200

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), ventilated, W=1200mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182519
EAN
4015081774470
Product Length/Depth
65 mm
Product Height
1940 mm
Product Width
1192 mm
Product Weight
36.76 kg
Compliances
RoHS conform
Model Code
XTSZFFPV42-W1200

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.