Download document () of 20

183082
Model code: XNH3-FCE-S630-BT

Eaton xEffect - XNH circuit protection. NH fuse-switch 3p box terminal 95 - 300 mm², busbar 60 mm, electronic fuse monitoring, NH3

General specifications

Product Name
Eaton xEffect XNH device for busbar system
Catalog Number
183082
EAN
4015081780099
Product Length/Depth
306 mm
Product Height
198 mm
Product Width
250 mm
Product Weight
4.657 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3
Model Code
XNH3-FCE-S630-BT

Product specifications

Features
Standard sealable
Electronic fuse monitoring and EMC (Electromagnetic compatibility) as of IEC 61000-4-4
Halogen free
Electronic fuse monitoring and EMC (Electromagnetic compatibility) as of IEC 61000-4-5
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 800 V AC
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Error protection
Connectors
Frequency rating
40 Hz - 60 Hz
Pollution degree
3
Creepage resistance
CTI 600
Equipment heat dissipation, current-dependent
22 W
Rated uninterrupted current (Iu)
630 A
Switching current of electronic fuse monitoring - max
1 A
Total heat dissipation without fuses at Ith
86 W
Voltage rating at AC - max
250 VAC
Voltage rating at DC - max
24 VDC
Ambient operating temperature details
  • Ambient temperature range: -25 °C - 70 °C
  • Operating temperature range: -5 °C - 55 °C
Voltage rating at AC
  • 400 V (AC-23B)
  • 500 V (AC-22B)
  • 690 V (AC-21B)
Voltage rating at DC
  • 440 V (DC-22B)
  • 250 V (DC-21B)
Conditioned rated short-circuit current Iq
120 kA
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Size
NH3
Rated impulse withstand voltage (Uimp)
8 kV
Color
Gray
Connection type
Box terminal
Degree of protection
IP20 (operating status, XNH installed)
IP10 (handle cover open, XNH installed)
IP2XC (contact protection, XNH installed)
IP3X
Rated short-time withstand current (Icw)
3 kA
Direction of incoming supply
As required (FLEX System)
Electrical connection type of main circuit
Frame clamp
Activation type
Dependent manual activation
Actuator position
Front side
Actuator type
Cover grip
Voltage inputs
400 V AC - 500 V AC (+/-10%)
Voltage test
Yes, sliding inspection windows
Heat dissipation at 80% without fuses
54.8 W
Heat dissipation per pole, current-dependent
7.3 W
Mounting position
Vertical or horizontal
Suitable for
Busbar mounting
Front mounting
Rated conditional short-circuit current (Iq)
120 kA
Overvoltage category
III
III (230/400 V)
II (500 V)
Suitable for fuses
NH3
Material
Polyamide
Cable entry type
Other
Frequency rating of contacts
40 Hz - 60 Hz
Mounting method
Busbars of 60 mm
Rated operation current (Ie)
630 A
Locking facility
Yes, optional
Flammability characteristics (UL)
Self-extinguishing (UL 94)
Type
Fuse control - electronic
Special features
  • Permanent operation (rated operating mode)
  • Current paths of electrolytic copper, silver-plated
  • Cable connection optionally at the top or bottom
  • With electronic monitoring of fuse-links
Degree of protection (front side)
Other
Heat deflection temperature
125 °C
Lifespan, electrical
200 operations
Lifespan, mechanical
800 operations
Electronic fuse monitoring
3 LEDs (F1, F2, F3) red
Test button for relay + LEDs
> 1 kOhm/V
1 NO
NH with live handle straps
1 LED green
1 NC
Self-supplied
1.5 VA
Terminal capacity (copper busbar)
50 mm x 10 mm
Bolt diameter at flange connection: M10
Max. 56 mm cable lug width at flange connection
Terminal capacity (copper band)
21 mm x 1 mm (11x) at box terminal
Terminal capacity (stranded cable)
On demand
120 mm² - 240 mm² (2x) at double clamp-type terminal
95 mm² - 300 mm² (1x) at box terminal
120 mm² - 300 mm² at clamp-type terminal
Frequency rating (electronic fuse monitoring)
50 - 60 Hz
Rated operational current
630 A (AC-23B)
630 A (AC-22B)
630 A (AC-21B)
630 A (DC-21B)
630 A (DC-22B)
Operating altitude without derating - max
2000 mm
Permitted power loss per fuse link - max
48 W
Power rating at AC-23, 400 V
0 kW
Rated insulation voltage (Ui)
800 VAC
Rated operating voltage (Ue) at AC - max
500 V
Rated operational current for specified heat dissipation (In)
630 A
Rated conditional short-circuit rating
100 kA (690 V)
120 kA (500 V)
Terminal capacity (copper strip)
16 mm x 0.8 mm (6x) - 32 mm x 1 mm (10x) at box terminal

Export product specification