Download document () of 20

184522
Model code: BPZ-FP-XNH1/2/SASY-400-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Multiple mounting front plate for NH switch-disconnectors, W=400mm, XNH1/2 3p, busbar mounting

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
184522
EAN
4015081785612
Product Length/Depth
75 mm
Product Height
455 mm
Product Width
325 mm
Product Weight
2 kg
Compliances
RoHS conform
Model Code
BPZ-FP-XNH1/2/SASY-400-MV

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm

Export product specification