Download document () of 20

184757
Model code: EMR6-N1000-A-1

Eaton Moeller® series EMR6 Level monitoring relays, 24 - 240 V AC, 50/60 Hz, 24 - 240 V DC, 0.1 - 1000 kΩ

General specifications

Product Name
Eaton Moeller® series EMR6 Liquid level monitoring relay
Catalog Number
184757
EAN
4015081787937
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.143 kg
Certifications
EAC
EN 61557
GL
RCM
IEC/EN 60255-6
DNV
RMRS
UL
CSA
Model Code
EMR6-N1000-A-1

Features & Functions

Electric connection type
Screw connection
Functions
Response value sensitivity adjustable
Monitoring function
Mixture ratio of conductive liquids
Fill level of conductive liquids

General information

Degree of protection
Enclosure: IP50
Terminals: IP20
Lifespan, mechanical
10,000,000 Operations
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMR Measuring and monitoring relays
Product category
EMR Measuring and monitoring relays
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Class 2
LED indicator
Status indication of Min and Max occupied: Yellow, solid light
Status indication of active release delay: Green, flashing light
Status indication of Supply voltage: Green, solid light
Status indication of Min occupied: Yellow, flashing light
Status indication of Supply voltage: Green LED
Status indication of Output relay excited: Yellow, solid light (R)
Status indication of energized output relay: Yellow LED
Type
Level monitoring relay
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Burst impulse
According to IEC/EN 61000-4-4, level 3
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Surge rating
According to IEC/EN 61000-4-5 Level 4

Terminal capacities

Connection type
Snap fixing, top-hat rail IEC/EN 60715
Terminal capacity
2 x (0.5-1.5) mm², (2 x (18-16) AWG), flexible with ferrule
1 x (0.5-2.5) mm², (1 x (18-14) AWG), solid
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Tightening torque
Min. 0.5 Nm, Screw terminals
0.8 Nm, Screw terminals

Timing cycle

Adjustment range
0.1 - 1000 kΩ, Sensitivity

Power supply

Duty factor
100 %, Power supply
Power consumption
2.6 VA
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Supply voltage
24 - 240 V AC, 50/60 Hz
24 - 240 V DC
Voltage tolerance
0.85 x Uc
1.1 x Uc

Measuring circuits

Connection
Minimum level, MIN, Sensor inputs, Measuring circuits
Earth reference sensor, C, Sensor inputs, Measuring circuits
Maximum level, MAX, Sensor inputs, Measuring circuits
Sensor voltage
6 VAC

Relay output contacts

Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Rated operational current (Ie)
5 A at AC-12, 230 V
2 A at DC-12, 24 V
3 A at AC-15, 230 V
Rated operational voltage (Ue) at AC - max
300 V
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts

Export product specification