Download document () of 20

187456
Model code: PFIM-40/4/003-G/F

Eaton Moeller series xPole - PFIM Type F RCCB. Residual current circuit breaker (RCCB), 40A, 4p, 30mA, type G/F

General specifications

Product Name
Eaton Moeller series xPole - PFIM Type F RCCB
Catalog Number
187456
EAN
4015081825141
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.352 kg
Compliances
RoHS conform
Certifications
IEC/EN 61008
IEC/EN 62423
ÖVE E 8601
Model Code
PFIM-40/4/003-G/F

Delivery program

Application
  • 3-phase application without N (400V AC phase-phase) not allowed
  • Residual current circuit breaker for residential and commercial applications
  • xPole - Switchgear for residential and commercial applications
Number of poles
Four-pole
Tripping time
Short time-delayed
Amperage Rating
40 A
Rated short-circuit strength
10 kA with back-up fuse
Fault current rating
30 mA
Sensitivity type
Pulse-current sensitive - frequency composition (10 Hz, 50 Hz, 1000 Hz)
Impulse withstand current
Surge-proof, 3 kA
Type
  • PFIM-F
  • Residual current circuit breakers
  • Type G/F (ÖVE E 8601)

Technical Data - Electrical

Voltage rating
230 V AC / 400 V AC
Voltage rating (IEC/EN 60947-2)
230/400 V
Rated operational voltage (Ue) - max
230 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Rated fault current - min
0.03 A
Rated fault current - max
0.03 A
Frequency rating
50 Hz
Short-circuit rating
63 A (max. admissible back-up fuse)
Leakage current type
Other
Rated residual making and breaking capacity
500 A
Admissible back-up fuse overload - max
25 A gG/gL
Rated short-time withstand current (Icw)
10 kA
Surge current capacity
3 kA
Test circuit range
196 V AC - 264 V AC
Pollution degree
2
Lifespan, electrical
4000 operations

Technical Data - Mechanical

Frame
45 mm
Width in number of modular spacings
4
Built-in width (number of units)
35 mm (2 SU)
Built-in depth
70.5 mm
Mounting Method
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
DIN rail
Mounting position
As required
Degree of protection
IP20
IP20, IP40 with suitable enclosure
Terminals (top and bottom)
Open mouthed/lift terminals
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Terminal capacity (stranded cable)
16 mm² (2x)
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (multi-wired) - max
16 mm²
Terminal capacity (cable)
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Contact position indicator color
Red / green
Tightening torque
2 Nm - 2.4 Nm
Busbar material thickness
0.8 mm - 2 mm
Lifespan, mechanical
20000 operations
Permitted storage and transport temperature - min
-35 °C
Permitted storage and transport temperature - max
60 °C
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
40 A
Equipment heat dissipation, current-dependent
13.1 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Accessories required
Z-HK 248432
Features
Residual current circuit breaker
Additional equipment possible
Fitted with:
Interlocking device
Functions
Short-time delayed tripping
Special features
  • Current test marks as per inscription
  • Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.5% for every 1 °C
  • Tripping signal contact for subsequent installation Z-NHK 248434
Used with
KLV-TC-4 276241 (Compact enclosure)
Z-FW/LP 248296 (Remote control and automatic switching device)
Z-RC/AK-4MU 101062 (sealing cover set)

Export product specification