Download document () of 20

187676
Model code: XAD3-0608-T

Eaton xEnergy Main Top panel busbar trunking, WxD=600x800mm, IP32

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187676
EAN
4015081853601
Product Length/Depth
682 mm
Product Height
78 mm
Product Width
507 mm
Product Weight
7.4 kg
Compliances
RoHS conform
Model Code
XAD3-0608-T

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification