Download document () of 20

187869
Model code: BPZ-GND-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Earth bar (copper) 20x5mm, insulated on mounting plate, for housing width 800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187869
EAN
4015081855544
Product Length/Depth
80 mm
Product Height
30 mm
Product Width
688 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
BPZ-GND-800

Delivery program

Type
Additional equipment
Amperage rating
274 A
Number of poles
Single-pole

Technical Data - Mechanical

Surface finishing
Galvanized
Surface of the contact rail
Untreated
Mounting method
Other
Surface mounting
Floor standing distribution board
Horizontal
Mounting position
Horizontal
Material
Copper
Number of connections
6
Connection size, connection facility
Other
Tightening torque - max
0 Nm
Clearance from back plate
29 mm
Housing material
Copper
Sheet steel
Rail length
408 mm
Thickness
5 mm
Suitable for width
800 mm

Additional information

Features
Insulated mounting
Functions
Additional equipment

Export product specification