Download document () of 20
Discontinued

191003
Model code: XV-313-70-CE0-A00-1C

Eaton XV-313 User interface with PLC for rear mounting as SWD coordinator,24VDC,7-inch PCT displ.,1024x600 pixels,2xEthernet,1xRS232,1xRS485,1xCAN,1xSWD,1xSD

General specifications

Product Name
Eaton XV-313 Touch panel
Catalog Number
191003
EAN
7640130099050
Product Length/Depth
209 mm
Product Height
50 mm
Product Width
151 mm
Product Weight
0.8 kg
Certifications
UL 61010-2-201
EMC according to 2014/30/EU
UL File No.: E205091
IEC/EN 61131-2
CE
CUL
Certified by UL for use in Canada
UL
EN 50178
DNV GL
Model Code
XV-313-70-CE0-A00-1C

Product specifications

Type
Control panel with PLC as a SmartWire-DT coordinator and 2nd Ethernet port
Features
Slot for SD card
CAN
Ethernet interface
RS485
RS232
Portrait format
USB Host
Integrated Runtime visualization software license
Overload proof
USB device
Operating System Windows Embedded Compact 7 pro
Fanless CPU and system cooling, natural convection-based passive cooling
Target and web visualization
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
1 x RS232 (built-in interface)
1 x RS485 (built-in interface)
SW interfaces
Message indication
Recipes
Color display
1 x USB host 2.0 (built-in interface)
Printer output
1 x SmartWire-DT (built-in interface)
Message system (incl. buffer and confirmation)
1 x USB device (built-in interface)
1 x CANopen®/easyNet (built-in interfaces)
2 x Ethernet 10/100 Mbps (built-in interface)
Fuse type
Built-in fuse (not accessible)
Addressing
Address set automatically
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Cold to EN 60068-2-1
Connection to SmartWire-DT
Yes
Enclosure material
Insulated material
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
404 mm
Product category
SmartWire-DT coordinators
Resolution
  • 1024 x 600 px
  • WSVGA
Air pressure
795 - 1080 hPa (operation)
Display size
153.6 x 90.0 mm
16:9
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
43.1 mm
Equipment heat dissipation, current-dependent Pvid
14.4 W
Front height
255 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Connection
SmartWire-DT blade terminal SWD4-8MF2
Operating system
Windows Embedded Compact 7 Pro
Communication interface
SmartWire-DT master
Software
GALILEO, Visualization software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
Emitted interference
According to IEC/EN 61000-6-4
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Rear mounting
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Interference immunity
According to EN 61000-6-2
Display type
Anti-glare tempered glass without bezel
Color display, TFT, anti-glare
TFT
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Relative humidity
10 - 95 % (non-condensing)
Lifespan
50,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Connection type
Push in terminals, Supply voltage
SWD: Plug, 8-pole
Rated control supply voltage
24 V DC (UPOW, -15 %/+20 %)
24 V DC (UAUX, -15 %/+20 %)
Inrush current
12.5 A (for 6 ms)
Data transfer rate
250 kBit/s, SmartWire-DT
125 kBit/s, SmartWire-DT
Degree of protection
NEMA 4X
IP20, rear (according to EN 60529-1)
NEMA 12
Luminance intensity
400 cd/m²
Degree of protection (front side)
IP65
NEMA 12
Number of colors of the display
16777216
Station
SmartWire-DT master, SmartWire-DT network
Vibration resistance
60 - 150 Hz, ± 2 g
5 - 9 Hz, ± 3.5 mm
9 - 60 Hz, ± 0.15 mm
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Supply current
3 A, Imax, Supply voltage UAux
0.7 A, Imax, SmartWire-DT supply
If SmartWire-DT modules with a total power consumption > 0.7 A are connected, a power feeder module EU5C-SWD-PF2 has to be used; SmartWire-DT supply
If contactors with a total power consumption > 3 A are connected, a power feeder module EU5C-SWD-PF1/2 has to be used, Supply voltage UAux
Memory
DRAM: 512 MByte RAM
Flash: 1 GByte SLC
NVRAM: 128kByte Retain
SD card, Type: SDSC, SDHC (external memory)
Functions
Process value representation (output) possible
SmartWire-DT coordination
Process default value (input) possible
Additional software components, loadable
Touch technology
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)
Capacitive multitouch
Model
Plastic enclosure and glass panel in aluminum mounting frame
Interfaces
10/100 Mbps Ethernet connection
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 device (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
LED indicator
Status indication of Supply voltage: LED
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of SmartWire-DT network: Configurable green or red LED
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
≤ 10 ms, Bridging voltage dips
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of SmartWire-DT slaves
99
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Screen size (diagonal)
7 in
Static heat dissipation, non-current-dependent Pvs
14.4 W
Permissible voltage
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Potential isolation
Supply voltage UAUX: no
Power supply: no
Between UPow and 15 V SmartWire-DT supply voltage: no
Power consumption
14 W typ.
Max. 14.4 W
11.9 W
Protocol
TCP/IP
EtherNet/IP
CAN
MODBUS
EtherCAT
Rated operational current (Ie)
0.7 A
Rated operational voltage
14.5 V (± 3 % - SmartWire-DT)
24 V DC (power-supply - safety extra low voltage)
Typically UAUX -0.2 V (for 24 V DC slaves)
Short-circuit protection
Yes, Short-circuit rating, SmartWire-DT supply voltage
No, external fuse FAZ Z3, Supply voltage UAux
Shock resistance
15 g, 11 ms, Mechanical
Terminal capacity
0.25 - 1.5 mm², flexible with ferrule
0.2 - 1.5 mm², solid
24 - 16 AWG, solid or stranded

Export product specification