Download document () of 20

191092
Model code: MSFB-8-125A

Eaton Moeller® series MSF Board, 8 outgoers, 405mm width, 125 A

General specifications

Product Name
Eaton Moeller® series MSF Feeder system
Catalog Number
191092
EAN
4015081915903
Product Length/Depth
160 mm
Product Height
45 mm
Product Width
405 mm
Product Weight
1.278 kg
Certifications
EN 61439-1
Model Code
MSFB-8-125A

Features & Functions

Material
Copper
Number of poles
Three-pole

General

Flammability characteristics
To UL 94
Mounting method
60 mm distance between busbar centers
Product category
Accessories
Rated impulse withstand voltage (Uimp)
6000 V

Ambient conditions, mechanical

Mounting position
Horizontal

Electrical rating

Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated operational current (Ie) - max
125 A
Rated operational voltage (Ue) - max
690 V
Rated short-time withstand current (Icw)
10 kA

Export product specification