Download document () of 20

192709
Model code: XMN140606-BF-2

Eaton xEnergy Main Mounting plate for W = 600 mm, 2xNZM1, vertical

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192709
EAN
4015081934386
Product Length/Depth
72.7 mm
Product Height
147 mm
Product Width
511 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XMN140606-BF-2

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification