Download document () of 20

193233
Model code: BPZ-DMS-400/10-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, left-hinged, internal locking, IP55, HxW=1030x405mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193233
EAN
9010238007727
Product Length/Depth
45 mm
Product Height
1027 mm
Product Width
405 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-400/10-L

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Degree of protection
IP55
NEMA Other

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification