Download document () of 20

193262
Model code: BPZ-DMT-600/20-R-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), 3-point locking mechanism with clip-down handle, right-hinged, IP55, HxW=2030x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193262
EAN
9010238007994
Product Length/Depth
45 mm
Product Height
2027 mm
Product Width
596 mm
Product Weight
16.9 kg
Compliances
RoHS conform
Model Code
BPZ-DMT-600/20-R-P

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel

Additional information

Features
Version as glazed door
Functions
Additional equipment

Export product specification