Download document () of 20

193393
Model code: XMR-QSA-1-4-S

XMR-QSA-1-4-S

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193393
EAN
9010238017559
Product Length/Depth
424 mm
Product Height
131 mm
Product Width
516 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XMR-QSA-1-4-S

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification