Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing bracket for Ci enclosure, L=875 mm
Product Name |
Eaton xEnergy Safety Ci wall fixing rail
|
Catalog Number |
193452
|
EAN |
9010238024045
|
Product Length/Depth |
875 mm
|
Product Height |
50 mm
|
Product Width |
95 mm
|
Product Weight |
1 kg
|
Compliances |
RoHS conform
|
Model Code |
W6/12-CI
|
Used with |
Max. 2 × CI44 one above the other
xEnergy Safety Ci Ci insulated enclosure Accessory for enclosure assembly Basic enclosures |
Special features |
|
Type |
|
Accessory/spare part type |
Wall fixing bracket
|
Color |
Gray
|
Unit type |
Modular system
|
RAL-number |
7035
|
Material |
Steel
|
Model |
Mounting bracket
|
Suitable for |
Securing Ci enclosures directly to the wall with a clearance of 50 mm
|
Functions |
Basic enclosure
For securing Ci enclosures directly to the wall with a clearance of 50 mm |