Download document () of 20

195216
Model code: CMMZ-00/43

Eaton Moeller series xComfort - Actuators. Adapter Comap for the RF Radiator Thermostat

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
195216
EAN
9010238083059
Product Length/Depth
32 mm
Product Height
30 mm
Product Width
32 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
CMMZ-00/43

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification