Download document () of 20

196901
Model code: XLMFMD0158

Eaton xEnergy Light LV systems LV switchgear. Front plate with 45mm DIN-cutout, HxW= 150 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196901
EAN
9008790993534
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
2357 mm
Product Weight
0.75 kg
Compliances
RoHS conform
Model Code
XLMFMD0158

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.