Download document () of 20

197225
Model code: EASY-E4-CONNECT1

Eaton Moeller® series EASY 3 x Bus connector plug between base unit and expansion unit/bus module and 3 x end covers, For use with easyE4

General specifications

Product Name
Eaton Moeller® series EASY Accessory Bus connector plug
Catalog Number
197225
EAN
4015081939411
Product Length/Depth
20 mm
Product Height
25 mm
Product Width
10 mm
Product Weight
0.02 kg
Compliances
CE
Model Code
EASY-E4-CONNECT1

General

Degree of protection
IP20

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.

Export product specification