Download document () of 20
Discontinued

197665
Model code: XV-363-10-C00-A00-1B

Eaton XV-363 Single touch display, 10-inch display, 24 VDC, IR, 640 x 480 pixels, 2x Ethernet, 1x RS232, 1x RS485, 1x CAN, PLC function can be fitted by user

General specifications

Product Name
Eaton XV-363 Touch panel
Catalog Number
197665
EAN
7640130099371
Product Length/Depth
345 mm
Product Height
80 mm
Product Width
260 mm
Product Weight
3.5 kg
Certifications
EAC
EN 50178
IEC/EN 61131-2
Catalog Notes
Current consumption at 24 V DC
Model Code
XV-363-10-C00-A00-1B

Product specifications

Type
HMI (SPS function, retrofittable)
Features
Portrait format
CAN
Fanless CPU and system cooling, natural convection-based passive cooling
USB device
RS232
Ethernet interface
PLC function can be fitted by user
USB Host
RS485
Slot for SD card
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Numeric keyboard
Color display
1 x CAN (built-in interfaces)
1 x USB host 2.0 (built-in interface)
Recipes
1 x RS232 (built-in interface)
Message indication
Alpha numeric keyboard
1 x RS485 (built-in interface)
Message system (incl. buffer and confirmation)
2 x Ethernet 10/100 Mbps (built-in interface)
1 x USB device (built-in interface)
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Cold to EN 60068-2-1
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
345.2 mm
Product category
XV-300
Resolution
640 x 480 px
Air pressure
795 - 1080 hPa (operation)
Display size
211 x 158 mm
4:3
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
63 mm
Front height
260.2 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
2
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Windows Embedded Compact 7 Pro
Software
XSOFT-CODESYS-3, PLC-Programming software, Engineering
XSOFT-CODESYS, Visualization software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
Mounting method
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Interference immunity
According to EN 61000-6-2
Display type
Laminated safety glass, anti-glare in aluminum frame
TFT
Color display, TFT
Radio interference class
Class A (EN 55011)
Relative humidity
10 - 95 % (non-condensing)
Degree of protection
IP20, rear (according to EN 60529-1)
Degree of protection (front side)
IP65
NEMA 12
Number of colors of the display
65536
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
Flash: 1 GByte SLC
SD card, Type: SDSC, SDHC (external memory)
DRAM: 512 MByte RAM
NVRAM: 128kByte Retain
Functions
Process default value (input) possible
Process value representation (output) possible
Additional software components, loadable
Touch technology
Infrared touch
Single-touch display
Laminated safety glass, non-reflective, Infrared touch protective screen
Model
Metal enclosure and glass front in aluminum frame
Interfaces
10/100 Mbps Ethernet connection
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 device (not galvanically isolated)
USB 2.0 host (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
640
Number of pixels (vertical)
480
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Screen size (diagonal)
10.4 in
Static heat dissipation, non-current-dependent Pvs
20.5 W
Permissible voltage
35 V DC (for a duration of < 100 ms)
19.2 - 30 V DC, absolute with ripple
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Power consumption
Max 20.5 W
18 W
Protocol
CAN
PROFIBUS
TCP/IP
Other bus systems
EtherNet/IP
MODBUS
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Export product specification