Download document () of 20

206913
Model code: V-M50

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable gland, M50, RAL 7035, IP68

General specifications

Product Name
Eaton xEffect Accessories cable gland metric
Catalog Number
206913
EAN
4015082069131
Product Length/Depth
80 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.114 kg
Compliances
RoHS conform
Model Code
V-M50

Product specifications

Used with
NYM 35 mm² (4x) or 25 mm² (5x)
Surface finishing
RAL 7035, light gray
Special features
  • Flammability classification V2 according to UL94
  • With lock nut and built-in strain relief
  • With lock nut and built-in strain relief
Type
General switchboard accessory
Chemical resistance
Resistant against: acetone, petrol, paraffin, diesel, grease, oil, solvent for paints and varnishes
Material
Halogen free
Polyamide
Plastic
Color
Gray
Nominal thread size Metric/PG
50
Nominal thread size inch/gas pipe thread
Other
Pitch thread
1.5 mm
Thread Length
14 mm
Wrench width
55 mm
Hexagon angular dimension
0 mm
Suitable for cable diameter - max
35 mm
Suitable for cable diameter - min
21 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Cut-out ring
For ex-zone gas
None
For ex-zone dust
None
Temperature resistance
-20 °C - 100 °C, short-time up to approx. 120 °C
Fitted with:
Locknut
Strain Relief
Flammability characteristics (UL)
V2 (UL94)
Lamp type included
Halogen Free
Flame retardant
Glow wire test 750 °C according to EN 60695-2-11
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Accessory/spare part type
Cable management
Stress fracture risk
Low
Opening diameter
50.5 mm
Operating temperature - max
120 °C
Operating temperature - min
-20 °C
Outer cable diameter - max
35 mm
Outer cable diameter - min
21 mm
RAL-number
7035
Cable entry type
M50

Export product specification