Photo is representative
Download
Fuse-link, high speed, 250 A, AC 690 V, BS88, 83 x 136 mm, aR, BS
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
225CMMT
|
| EAN |
5027590037495
|
| Product Length/Depth |
98 mm
|
| Product Height |
40 mm
|
| Product Width |
97 mm
|
| Product Weight |
540 g
|
| Compliances |
CE
|
| Amperage Rating |
225 A
|
| Voltage rating |
690 V
|
| Rated voltage AC |
690 V
|
| Class |
Class aR
|
| Watt losses |
42 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
None
|