Download document () of 20

230122
Model code: DILM150-XSP(RDC240)

Eaton Moeller® series DILM Replacement coil, Tool-less plug connection, RDC 240: 200 - 240 V DC, DC, For use with: DILM115, DILM150, DILM170

General specifications

Product Name
Eaton Moeller® series DILM replacement coil
Catalog Number
230122
EAN
4015082301224
Product Length/Depth
51 mm
Product Height
110 mm
Product Width
63.2 mm
Product Weight
0.245 kg
Certifications
CSA Class No.: 2411-03, 3211-04
UL 508
CSA File No.: 012528
CSA-C22.2 No. 14-05
IEC/EN 60947-4-1
UL File No.: E29096
CE
CSA
UL Category Control No.: NLDX
UL
Model Code
DILM150-XSP(RDC240)

General information

Accessories
Individual coils
Product category
Accessories
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
200 V
Rated control supply voltage (Us) at DC - max
240 V

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification