Download document () of 20

240737
Model code: BF-U-2/48-A

Eaton xComfort BF LV systems Final Distribution Boards. Complete flush-mounted flat distribution board, white, 24 SU per row, 2 rows, type A

General specifications

Product Name
Eaton xComfort BF small distribution board
Catalog Number
240737
EAN
4015082407377
Product Length/Depth
140 mm
Product Height
480 mm
Product Width
600 mm
Product Weight
9.4 kg
Compliances
RoHS conform
Certifications
IEC/EN 61439-1
IEC/EN 61439-3
IEC/EN 62208
Model Code
BF-U-2/48-A

Delivery program

Type
Basic device BF flat DBO Installation distribution boards
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)
White

Technical data - electrical

Voltage rating at AC
415 V AC
Frequency rating of contacts
50 Hz / 60 Hz

Technical data - mechanical

Closure type
Other
Enclosure material
Steel
Width in number of modular spacings
24
Mounting method
Flush mounted (plaster)
Hollow-wall mounting and flush mounting
DIN-rail
Flush mounting
Hollow wall
Material
Sheet steel, powder-coated
Degree of protection
IK07 (impact resistance)
IP30
Number of module space units per row
24
Number of rows
2
Terminal type
Screw terminals
PE and N terminal number and cross section
N: 2 x 25 mm² + 9 x 16 mm²
PE: 2 x 25 mm² + 27 x 16 mm²
Built-in depth
140 mm
Built-in height
480 mm
Built-in width
600 mm
Internal depth
127 mm
Cable entry postion
Cable entries on top and bottom
Cover/door color
White
Cover/door model
Closed
Cover/door type
Door
Single
Module rack type
Rail frame
Protective shrouding material
Metal

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
34 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
69 W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 415 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Features
EMC-version
Earthing terminal block
Neutral terminal block
Fitted with:
Neutral-/protective conductor terminal
DIN rail mounting frame
Front plates
Wall trough with door frame
Door with three-point turn-lock
Functions
Basic device
Sealable
Protection class
I (earthed)
RAL-number
9016
Special features
IP30 Protection Class I Steel sheet enclosure white (RAL 9016)
Used with
Installation distribution board
Basic device
BF flat distribution board

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.