Download document () of 20

24OMGNN3

VT fuse-link, medium voltage, 3 A, AC 24 kV, 21 x 359 mm, back-up, BS, style N tags

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
24OMGNN3
EAN
5027590469159
Product Length/Depth
359 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
80 g
Certifications
BS

Electrical data

Amperage Rating
3 A
Voltage rating
24 kV
Class
Class back-up

Product specifications

Application
Protection of auxiliary transformers
Fuse size
21 x 359 mm

Export product specification