Download document () of 20

256209
Model code: XT-CPU-BAT1

Eaton XT Battery for XC100/200

General specifications

Product Name
Eaton XT Accessory Battery
Catalog Number
256209
EAN
4015082562090
Product Length/Depth
25 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
0.01 kg
Certifications
UL508
CSA-C22.2 No. 0-M
CSA File No.: 012528
CSA-C22.2 No. 142-M
CE
UL Category Control No.: NRAQ
UL
CSA Class No.: 2252-01
UL File No.: E135462
CSA
Model Code
XT-CPU-BAT1

Features & Functions

Functions
For back-up of real-time clock and retentive data

General information

Accessories
Battery
Degree of protection
IP20

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.