Download document () of 20
To be discontinued

257908
Model code: XIOC-NET-DP-M

Eaton XIOC Communication module for XC100/200, 24 V DC, PROFIBUS-DP master

General specifications

Product Name
Eaton XIOC Communication module
Catalog Number
257908
EAN
4015082579081
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.145 kg
Certifications
CSA-C22.2 No. 0-M
CSA-C22.2 No. 142-M
CE
UL
CSA Class No.: 2252-01
IEC/EN 61131-2
UL Category Control No.: NRAQ
EN 50178
CSA
CSA File No.: 012528
UL File No.: E135462
UL508
Model Code
XIOC-NET-DP-M

Product specifications

Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Type
  • Communication module
  • PROFIBUS-DP master module
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Potential separation
Pollution degree
2
Bus termination
Switchable
Explosion safety category for dust
None
Explosion safety category for gas
None
Overvoltage category
II
Supply voltage
20.4 – 28.8 (11.8 – 14.4) V DC, Admissible range, Power supply
Emitted interference
Class A (according to DIN/EN 55011/22)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of slots
3
Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules
Protection class
1
Number of modules
3 (XC200)
124 (slaves)
1 (XC100)
Current consumption
300 mA, Interfaces
300 mA (Ie), Interfaces
Data transfer rate
93.75 kBit/s with 1200 m
9.6 - 12000 kBit/s
500 kBit/s with 400 m
1500 kBit/s with 200 m
Transmit data: 3500 Byte
9.6 kBit/s with 1200 m
3000 kBit/s with 100 m
19.2 kBit/s with 1200 m
12000 kBit/s with 100 m
187.5 kBit/s with 1000 m
6000 kBit/s with 100 m
Receive data: 3500 Bytes
Degree of protection
IP20
Protocol
PROFIBUS
Residual ripple
≤ 5 %
Resistance
500 g/⌀ 50 mm ±25 g (impact resistance)
Data transmission type
Serial
Functions
Master (Class 1)
PROFIBUS-DP interface
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Transmission rate
12000 kBit/s
LED indicator
Status indication of Bus diagnostics: LED
Interfaces
PROFIBUS DP, RS485, EN 50170 (built-in)
Max. 244 Bytes per slave (Inputs/outputs)
Potential isolation
Interfaces: yes
Power loss
7.2 W
Voltage dips
10 ms
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Rated operational voltage
24 (12) V DC
Plug type
9-pole SUB-D socket
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
7.2 W
Supply voltage at DC - max
5 V

Export product specification