Download document () of 20

263131
Model code: Z-LTS-V-KLA

Eaton Distribution parts. Blanking plate

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263131
EAN
4015082631314
Product Length/Depth
60 mm
Product Height
40 mm
Product Width
38 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
Z-LTS-V-KLA

Product specifications

Width clamp
0 mm
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
0 A
Suitable for
Other
Rated operational current
0 A

Export product specification