Download document () of 20

265321
Model code: Z-SC230/3S

Eaton Z-SC Impulse relay, central control, 230AC, 3NO, 16A, 50/60Hz, 2SU

General specifications

Product Name
Eaton Z-SC Impulse relay
Catalog Number
265321
EAN
4015082653217
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
35 mm
Product Weight
0.263 kg
Compliances
RoHS conform
Model Code
Z-SC230/3S

Product specifications

Number of poles
Three-pole
Mounting method
DIN rail
Control voltage 1 type
AC
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-20 °C
Control voltage 1 - max
230 V
Control voltage 1 - min
230 V
Frequency control voltage 1 - max
60 Hz
Frequency control voltage 1 - min
50 Hz
Heat dissipation per pole, current-dependent
1.5 W
Incandescent lamp load - max
1980 W
Load fluorescent lamp - max
1020 VA
Load fluorescent lamp (duo circuit) - max
1820 VA
Load fluorescent lamp (parallel compensated) - max
1105 VA
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
3
Rated operational current for specified heat dissipation (In)
16 A
Rated switch current
16 A
Equipment heat dissipation, current-dependent
4.5 W
Supply voltage - max
415 V
Supply voltage - min
24 V
Switching current (cos phi = 0.6) - max
24 A
Width in number of modular spacings
2
Built-in depth
60 mm
Operating mode
Manual operation possible
Control voltage 2 type
AC
Voltage type
AC
Functions
Mechanical for centralized control

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.