Eaton Moeller series xComfort - Sensors. Temperature input, flush mounting, 2-way
Product Name |
Eaton Moeller series xComfort temperature sensor
|
Catalog Number |
265628
|
EAN |
4015082656287
|
Product Length/Depth |
52 mm
|
Product Height |
19 mm
|
Product Width |
46 mm
|
Product Weight |
0.062 kg
|
Compliances |
RoHS conform
|
Model Code |
CTEU-02/01
|
Features |
Presence button
Status-LED |
Bus system operating type |
Radio frequent
xComfort |
Fitted with: |
Bus connection
|
Surface finishing |
Matt
|
Power supply |
Battery
|
Surface protection |
Untreated
|
Bus system product type |
Sensor
|
Built-in installation box depth - min |
18 mm
|
Number of actuation points |
1
|
Material quality |
Thermoplastic
|
Sensor type |
Temperature
|
Color |
White
|
Degree of protection |
IP20
|
Functions |
Temperature controller
|
Mounting method |
Surface mounting
Flush mounting Surface mounted (plaster) |
Material |
Plastic
|
RAL-number (Akin) |
9010
|
Width in number of modular spacings |
1
|