Download document () of 20

266135
Model code: M12A

Eaton Moeller® series M12 Panel plug M12, a coded, +leadthrough, M20, IP66_x, 250 V, 4A

General specifications

Product Name
Eaton Moeller® series M12 Accessory Panel plug
Catalog Number
266135
EAN
4015082661359
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.017 kg
Certifications
EN 60947-5
IEC 60947-5
Model Code
M12A

Features & Functions

Material
Molded
Number of poles
Four-pole

General

Accessory/spare part type
Other
Degree of protection
IP66
Lifespan, mechanical
500 insertion cycles
Overvoltage category
II
Pollution degree
3
Product category
Accessories
Used with
LS

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
1 A
Rated operational current (Ie)
4 A
Rated operational voltage (Ue) at AC - max
250 V
Short-circuit protection rating
4 A gG/gL, Fuse, Contacts

Design verification

Heat dissipation capacity Pdiss
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification