Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Distribution parts. Residual-current circuit breaker trip block - PLHT, 125/4/003-A-F
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller series xPole - PBHT RCCB add-on unit
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                266954
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082669546
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                94.5 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                80 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                90 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.524 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC/EN 60947-2
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                PBHT-125/4/003-A-F
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                Add-on residual current protection unit  
                                        Type A PBHT  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                125 A
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Add-on residual current protection unit  
                                        Additional equipment possible  | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Interlocking device
                                             
                                         | 
                                    
| Frame | 
                                            
                                            
                                             
                                                45 mm
                                             
                                         | 
                                    
| Frequency rating | 
                                            
                                            
                                             
                                                50 Hz
                                             
                                         | 
                                    
| Pollution degree | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| Lifespan, mechanical | 
                                            
                                            
                                             
                                                8000 operations
                                             
                                         | 
                                    
| Mounting Method | 
                                            
                                            
                                             
                                                Screwed onto PLHT  
                                        DIN rail  | 
                                    
| Climatic proofing | 
                                            
                                            
                                             
                                                25-55 °C / 90-95% relative humidity according to IEC 60068-2
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent | 
                                            
                                            
                                             
                                                39.7 W
                                             
                                         | 
                                    
| Rated impulse withstand voltage (Uimp) | 
                                            
                                            
                                             
                                                4 kV
                                             
                                         | 
                                    
| Rated short-time withstand current (Icw) | 
                                            
                                            
                                             
                                                0 kA  
                                        10 kA  | 
                                    
| Built-in width (number of units) | 
                                            
                                            
                                             
                                                95 mm (5.5 SU)
                                             
                                         | 
                                    
| Terminal protection | 
                                            
                                            
                                             
                                                Finger and hand touch safe, DGUV VS3, EN 50274
                                             
                                         | 
                                    
| Terminals (top and bottom) | 
                                            
                                            
                                             
                                                Lift terminals
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                40 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Built-in depth | 
                                            
                                            
                                             
                                                75 mm
                                             
                                         | 
                                    
| Connectable conductor cross section (multi-wired) - max | 
                                            
                                            
                                             
                                                50 mm²
                                             
                                         | 
                                    
| Connectable conductor cross section (multi-wired) - min | 
                                            
                                            
                                             
                                                2.5 mm²
                                             
                                         | 
                                    
| Connectable conductor cross section (solid-core) - max | 
                                            
                                            
                                             
                                                50 mm²
                                             
                                         | 
                                    
| Connectable conductor cross section (solid-core) - min | 
                                            
                                            
                                             
                                                2.5 mm²
                                             
                                         | 
                                    
| Fault current rating | 
                                            
                                            
                                             
                                                30 mA
                                             
                                         | 
                                    
| Heat dissipation capacity | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Permitted storage and transport temperature - max | 
                                            
                                            
                                             
                                                60 °C
                                             
                                         | 
                                    
| Permitted storage and transport temperature - min | 
                                            
                                            
                                             
                                                -35 °C
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20  
                                        IP20, IP40 with suitable enclosure  | 
                                    
| Impulse withstand current | 
                                            
                                            
                                             
                                                Partly surge-proof 250 A
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Four-pole
                                             
                                         | 
                                    
| Leakage current type | 
                                            
                                            
                                             
                                                A
                                             
                                         | 
                                    
| Lifespan, electrical | 
                                            
                                            
                                             
                                                1000 operations
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Ambient temperature hint: Starting at 40 °C, the max. permissible continuous current decreases by 3% for every 1 °C
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Application | 
                                            
                                            
                                            
  | 
                                    
| Sensitivity type | 
                                            
                                            
                                             
                                                Pulse-current sensitive
                                             
                                         | 
                                    
| Rated fault current - max | 
                                            
                                            
                                             
                                                0.03 A
                                             
                                         | 
                                    
| Rated fault current - min | 
                                            
                                            
                                             
                                                0.03 A
                                             
                                         | 
                                    
| Rated insulation voltage (Ui) | 
                                            
                                            
                                             
                                                440 V
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                125 A
                                             
                                         | 
                                    
| Rated operational voltage (Ue) - max | 
                                            
                                            
                                             
                                                400 V
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Surge current capacity | 
                                            
                                            
                                             
                                                0.25 kA
                                             
                                         | 
                                    
| Voltage rating - max | 
                                            
                                            
                                             
                                                415 V
                                             
                                         | 
                                    
| Voltage rating - min | 
                                            
                                            
                                             
                                                240 V
                                             
                                         | 
                                    
| Width in number of modular spacings | 
                                            
                                            
                                             
                                                5.5
                                             
                                         | 
                                    
| Tripping time | 
                                            
                                            
                                             
                                                Non-delayed
                                             
                                         | 
                                    
| Rated short-circuit strength | 
                                            
                                            
                                             
                                                Same as connected PLHT
                                             
                                         |