Download document () of 20

276256
Model code: IS-16/3

Main load disconnector Switch with isolation function, highly wear resistant contacts and classified for the use in rail rolling stock, 240/415 V, 16 A, 3P

General specifications

Product Name
Eaton Moeller series IS Disconnector
Catalog Number
276256
EAN
4015082762568
Product Length/Depth
60 mm
Product Height
80 mm
Product Width
53.1 mm
Product Weight
0.305 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Model Code
IS-16/3

Product specifications

Degree of protection
IP40
IP10
Terminals
Lift terminal
Equipment heat dissipation, current-dependent
0.6 W
Imprint/indication
Symbol "arrows"
Lamp socket
Other
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Built-in depth
69.5 mm
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0.3 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
3
Amperage rating
16 A
Color calotte
Other
Switch type
Other
Rated short-time withstand current (Icw)
1 kA
Voltage type
AC
Lamp type
Other
Type
IS. Main load disconnector switch
Application
Switchgear for industrial and advanced commercial applications
Number of contacts (normally open contacts)
3
Rated operational current for specified heat dissipation (In)
16 A
Rated operational voltage (Ue) - max
415 V
Rated switching capacity
12.5 kA
Static heat dissipation, non-current-dependent
0 W
Voltage rating - min
240 V
Width in number of modular spacings
3
Number of poles
Three-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.