Download document () of 20

277934
Model code: DILM65-22(230V50/60HZ)

Eaton Moeller® series DILM Contactor, 380 V 400 V 30 kW, 2 N/O, 2 NC, 230 V 50/60 Hz, AC operation, Screw terminals

General specifications

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
277934
EAN
4015082779344
Product Length/Depth
147 mm
Product Height
115 mm
Product Width
55 mm
Product Weight
0.922 kg
Certifications
UL Category Control No.: NLDX
IEC/EN 60947
CSA-C22.2 No. 14-05
UL
CSA Class No.: 2411-03, 3211-04
IEC/EN 60947-4-1
VDE 0660
CSA File No.: 012528
UL File No.: E29096
CE
CSA
UL 508
Catalog Notes
Contacts according to EN 50012
Model Code
DILM65-22(230V50/60HZ)

Features & Functions

Fitted with:
Mirror contact
Number of poles
Three-pole

General

Application
Contactors for Motors
Connection
Screw terminals
Lifespan, mechanical
7,000,000 Operations (Coil 50/60 Hz)
10,000,000 Operations (AC operated)
Operating frequency
5000 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
8000 V AC
Resistance per pole
1.9 mΩ
Suitable for
Also motors with efficiency class IE3
Utilization category
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-3: Normal AC induction motors: starting, switch off during running
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Voltage type
AC

Ambient conditions, mechanical

Shock resistance
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electro Magnetic Compatibility

Emitted interference
According to EN 60947-1
Interference immunity
According to EN 60947-1

Terminal capacities

Terminal capacity (copper band)
2 x (6 x 9 x 0.8) mm (Number of segments x width x thickness), Main cables
Terminal capacity (flexible with ferrule)
2 x (0.75 - 25) mm², Main cables
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 35) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 16) mm², Main cables
1 x (0.75 - 16) mm², Main cables
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables
Single 14 - 1, double 14 - 2, Main cables
Terminal capacity (stranded)
1 x (16 - 50) mm², Main cables
2 x (16 - 35) mm², Main cables
Stripping length (main cable)
14 mm
Stripping length (control circuit cable)
10 mm
Screw size
M6, Terminal screw, Main cables
M3.5, Terminal screw, Control circuit cables
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
3.3 Nm, Screw terminals, Main cables

Electrical Rating

Rated breaking capacity at 220/230 V
650 A
Rated breaking capacity at 380/400 V
650 A
Rated breaking capacity at 500 V
650 A
Rated breaking capacity at 660/690 V
370 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
98 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
65 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
65 A
Rated operational current (Ie) at AC-3, 440 V
65 A
Rated operational current (Ie) at AC-3, 500 V
65 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
37 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
25 A
Rated operational current (Ie) at AC-4, 400 V
25 A
Rated operational current (Ie) at AC-4, 500 V
25 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
20 A
Rated operational current (Ie) at DC-1, 60 V
72 A
Rated operational current (Ie) at DC-1, 110 V
72 A
Rated operational current (Ie) at DC-1, 220 V
65 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
98 A
Rated operational power at AC-3, 240 V, 50 Hz
22 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
30 kW
Rated operational power at AC-3, 415 V, 50 Hz
39 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
7 kW
Rated operational power at AC-4, 240 V, 50 Hz
7.5 kW
Rated operational power at AC-4, 415 V, 50 Hz
13 kW
Rated operational power at AC-4, 440 V, 50 Hz
14 kW
Rated operational power at AC-4, 500 V, 50 Hz
16 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
17 kW
Rated operational voltage (Ue) at AC - max
690 V

Short-circuit rating

Short-circuit current rating (basic rating)
10 kA, 250 A max. fuse, SCCR (UL/CSA)
10 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 150 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 250 A max. fuse, SCCR (UL/CSA)
65 kA, 100 A max. CB, SCCR (UL/CSA)
30 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 150 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 250 A max. fuse, SCCR (UL/CSA)
30 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
250 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
100 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
125 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
80 A gG/gL

Conventional thermal current

Conventional thermal current Ith (1-pole, enclosed)
180 A
Conventional thermal current Ith (3-pole, enclosed)
72 A
Conventional thermal current Ith at 55°C (3-pole, open)
83 A
Conventional thermal current Ith of main contacts (1-pole, open)
200 A

Switching capacity

Switching capacity (main contacts, general use)
88 A, Maximum motor rating (UL/CSA)
Switching capacity (auxiliary contacts, general use)
15 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Switching time

Arcing time
10 ms
Switching time (AC operated, make contacts, closing delay) - min
12 ms
Switching time (AC operated, make contacts, closing delay) - max
18 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Switching time (AC operated, make contacts, opening delay) - max
13 ms

Magnet system

Drop-out voltage
AC operated: 0.6 - 0.3 x UC, AC operated
Duty factor
100 %
Pick-up voltage
0.8 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
168 VA, Dual-frequency coil in a cold state and 1.0 x Us
154 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
168 VA, Dual-frequency coil in a cold state and 1.0 x Us
154 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
14 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
4.1 W, Dual-frequency coil in a cold state and 1.0 x Us
22 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Motor Rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
5 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
15 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
25 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
60 HP

Contacts

Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2

Safety

Safe isolation
440 V AC, Between the contacts, According to EN 61140
440 V AC, Between coil and contacts, According to EN 61140

Special purpose ratings

Special purpose rating of ballast electrical discharge lamps
88 A (600V 60Hz 3phase, 347V 60Hz 1phase)
88 A (480V 60Hz 3phase, 277V 60Hz 1phase)
Special purpose rating of definite purpose rating
390 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
65 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
Special purpose rating of elevator control
40 A, 480 V 60 Hz 3-ph, (UL/CSA)
42 A, 240 V 60 Hz 3-ph, (UL/CSA)
10 HP, 200 V 60 Hz 3-ph, (UL/CSA)
15 HP, 240 V 60 Hz 3-ph, (UL/CSA)
32.2 A, 200 V 60 Hz 3-ph, (UL/CSA)
40 HP, 600 V 60 Hz 3-ph, (UL/CSA)
30 HP, 480 V 60 Hz 3-ph, (UL/CSA)
41 A, 600 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of resistance air heating
88 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
88 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
88 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
88 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)

Design verification

Equipment heat dissipation, current-dependent Pvid
17.1 W
Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
65 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification