Download document () of 20

283851
Model code: XAR06

Eaton xEnergy Main LV systems LV switchgear, Cable anchoring rail, for W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283851
EAN
4015082838515
Product Length/Depth
490 mm
Product Height
23 mm
Product Width
40 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XAR06

Product specifications

Used with
Accessory
Control centres XVTL
Special features
  • Delivery with fixing screws
  • Profile shape: C
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Other
Accessory
Unit type
Accessory
Suitable for width
600 mm
Material
Steel
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.